Home SHOP Power transmission Angle transmission gearboxesRight angle gearboxes Right angle helical reducers

Right angle helical reducers

- Output torque from 0.40 to 2.53 Nm


- Ratios from 1 :1 to 40:1

- Single block construction

- Output backlash < or = 45’ (0,75°)

- Max input speed : up to 4000rpm

- Materials :

Casing: anodised aluminium

Gears/worms : high carbon steel

- Ratios 1: to 5:1, Input and output: high carbon steel

- Ratios = 8:1, Input :high carbon steel, Output : bronze

- Weight: 0.255 kg


Option

- Can be modified to your specifications
From 451,43 € (excl VAT)
Discount
Qty +1  +2 +4 +6 
Disc.List -10% -15 % on request 
Part n° CAD Price (excl VAT) Stock Order
E15-1 451,43 € 2
E15-10 451,43 € 1
E15-2 451,43 € 2
E15-20 451,43 € 1
E15-3 451,43 € 2
E15-4 451,43 € 1
E15-40 451,43 € 2
E15-5 451,43 € 1
E15-8 451,43 € 1
THE RANGE
LINKED PRODUCTS
Optional shaft for E-type gear reducers
Type: E Gearboxes single sided output shaft

Optional shaft for E-type gear reducers
Type: E Gearboxes double sided output shaft

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| E15-1| E15-10| E15-2| E15-20| E15-3| E15-4| E15-40| E15-5| E15-8
https://shop.hpceurope.com/pdf/frPDFauto/E15.pdf
https://shop.hpceurope.com/docTech/an/TechE.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..