Home SHOP Power transmission ClutchesTorque limiters Friction clutch

Friction clutch -4,2% on price list 2023

- Torque 190 to 1800 Nm
- Type Adjustable

Adjustable clutch

- Place the wheel (gear, pulley, chain sprocket) between the two friction disks and tighten/loosen the thread to achieve the torque setting required.

- Supplied with 2 spring washers

- Only one can be fitted for lower transmissible torque

- Supplied pre-bored

- Material: Steel

- Friction disks do not contain asbestos


Option

- Bore and keyway to your specifications

(Mini order quantity: 30)


Info

- Friction disks should never come into contact with oil as this could cause damage or affect the performance

- Sprocket not supplied
From 75,92 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
LC120-1-20 177,26 € 1
LC120-2-20 174,28 € 2
LC140-1-20 217,99 € 1
LC140-2-20 212,74 € 1
LC170-1-28 290,01 € 1
LC170-2-28 296,27 € 1
LC65-1-10 76,81 € 2
LC65-2-10 75,92 € 2
LC85-1-15 91,22 € 1
LC85-2-15 92,55 € 2
LC95-1-15 122,44 € 1
LC95-2-15 116,45 € 1
THE RANGE
LINKED PRODUCTS
Vari-Tork® slip friction clutch
Torque: 0.53 to 1.32 Nm
Coupling: Oldham
Vari-Tork® slip friction clutch
Torque: 0.53 to 1.32 Nm
Coupling: Without coupling

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| LC120-1-20| LC120-2-20| LC140-1-20| LC140-2-20| LC170-1-28| LC170-2-28| LC65-1-10| LC65-2-10| LC85-1-15| LC85-2-15| LC95-1-15| LC95-2-15
LC
https://shop.hpceurope.com/pdf/frPDFauto/LC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..