Home SHOP Conveyors and housing Modular structuresFasteners Nut for aluminium profile

Nut for aluminium profile INOX

- Material Stainless steel square nut with tab


- Square nut with sprung tab

- Nut can be inserted at any point along the slot

in a profile

- Material: stainless steel

- Not sold individually, contact us for details


Advantages

- Allows parts to be added/removed easily

- Sprung tabs allows the nut to be retained

in place when using vertically positioned

profiles
From 3,11 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
PRF-ECL-M3/SS 3,11 € 1
PRF-ECL-M4/SS 3,11 € 1
PRF-ECL-M5/SS 3,11 € 2
PRF-ECL-M6/SS 3,31 € 2
PRF-ECL-M8/SS 3,28 € 2
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard
Fastener for aluminium profile
Type: Angular joint

Joining plate for aluminium profile
Type: Right angled connection

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-ECL-M3/SS| PRF-ECL-M4/SS| PRF-ECL-M5/SS| PRF-ECL-M6/SS| PRF-ECL-M8/SS
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_ECL.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..