Home SHOP Conveyors and housing Conveyor partsSlat top chains Side flexing slim slat top chain stainless steel

Side flexing slim slat top chain stainless steel INOX

- Type Narrow range 881
- Material Stainless steel


- Bending radius allows chain to follow a curved path

- Materials:

Plates: polished cold-laminated stainless steel

(30HRc min.)

Pin: stainless steel 302 (1400N/mm2)

- Operating temp.: -40°C to +260°C

(+120°C in humid environments)

- Length 3048mm (80 plates)


Associated products

- Drive sprocket PT881

- Idler sprocket PR881

- Idler DBL880

- Straight track GRD880T

- Curved track GCB880T
From 313,54 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
CAP881T-114/SS 313,54 € 1
CAP881T-82/SS 351,64 € 1
THE RANGE
LINKED PRODUCTS
Drive sprocket for slat top chain
For chains: Range 881

Idler sprocket for slat top chain
For chains: Range 881

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CAP881T-114/SS| CAP881T-82/SS
CAP
https://shop.hpceurope.com/pdf/frPDFauto/CAP881.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..