Home SHOP Gears Sprockets and chainsChain sprockets Chain sprocket - Stainless steel

Chain sprocket - Stainless steel -10,5% on price list 2023 INOX

- Pitch 9.525 (DIN 06B-1)
- Roller diameter 6.35mm


- Pitch 3/8” (9.525mm) (DIN 06B-1)

- Roller diameter 6.35mm

- Material: stainless steel AISI 304

- We are unable to modify these parts


Options

- American pitch (ASA) on request

- The prebore dimensions are given as

a guide only and are suject to change

- Special versions available to order


Accessories

- SBS-375 chain
From 16,08 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -12% on request 
Part n° CAD Price (excl VAT) Stock Order
PCS37-12/SS 16,08 € 2
PCS37-13/SS 16,77 € 2
PCS37-15/SS 18,40 € 2
PCS37-16/SS 22,47 € 2
PCS37-17/SS 23,98 € 2
PCS37-18/SS 24,98 € 2
PCS37-19/SS 25,43 € 2
PCS37-20/SS 26,96 € 2
PCS37-21/SS 24,91 € 2
PCS37-23/SS 30,24 € 2
PCS37-25/SS 33,26 € 2
PCS37-30/SS 41,08 € 2
THE RANGE
LINKED PRODUCTS
Single chain supplied by the metre
Material: Stainless steel
Pitch: 9.52 à 19.05mm (DIN 8187)
Chain sprocket - steel
Pitch: 9.525mm (DIN06B-1)
Roller diameter: 6.35mm
Serie: Economy range
Automatic chain tensioner
Type: With stainless steel sprocket

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PCS37-12/SS| PCS37-13/SS| PCS37-15/SS| PCS37-16/SS| PCS37-17/SS| PCS37-18/SS| PCS37-19/SS| PCS37-20/SS| PCS37-21/SS| PCS37-23/SS| PCS37-25/SS| PCS37-30/SS
PCS
https://shop.hpceurope.com/pdf/frPDFauto/PCS37SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..