Home SHOP Power transmission Worm and wheel gearboxesWorm and wheel gearboxes Worm and wheel gear reducer

Worm and wheel gear reducer

- Output torque up to 196 Nm
- Input blind bore (female)
- Type CHM


- Ratios from 7.5:1 to 100:1

- With B14 flange acc IEC80 for ratios 7.5:1 to 30:1

- With B14 mounting flange acc IEC71 for ratios

7.5:1 to 30:1

- Output backlash: NC

- Max. input speed: 2800 rpm

- Max. output speed: see CHMR63

- Materials:

Casing: aluminium

Screws: treated steel 20CR

Wheel: bronze CuSn12 (cast iron hub G500)

- Lubrication: synthetic oil ISO VG320

- Weight: 3.5 kg


Accessories

- Output shaft CHM63-X and CHM63-DX

- Torque arm CHM63-BR
From 312,82 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
CHM63-10 312,82 € 1
CHM63-100 312,82 € 2
CHM63-15 312,82 € 2
CHM63-20 312,82 € 1
CHM63-25 312,82 € 1
CHM63-30 312,82 € 2
CHM63-40 312,82 € 2
CHM63-50 312,82 € 2
CHM63-60 312,82 € 2
CHM63-7 312,82 € 1
CHM63-80 312,82 € 2
THE RANGE
LINKED PRODUCTS
Shaft for worm and wheel reducer CHMR and CHM
Type: CHMR and CHM gearboxes single sided output shaft

Reaction arm
Type: CHM and CHMR gear reducers reaction arm

Asynchronous AC Motor 1.1 to 1.85kW
Power (kW): 1.1 to 1.85kW
Torque: up to 9.24Nm
Supply: three phase
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHM63-10| CHM63-100| CHM63-15| CHM63-20| CHM63-25| CHM63-30| CHM63-40| CHM63-50| CHM63-60| CHM63-7| CHM63-80
CHM
https://shop.hpceurope.com/pdf/frPDFauto/CHM63.pdf
https://shop.hpceurope.com/docTech/an/TechCHM-CHMR.pdf
https://shop.hpceurope.com/docTech/an/TechReducteurs.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..