Home SHOP Linear guidance parts Linear motionLinear bearings Closed linear precision bearing

Closed linear precision bearing

- Serie Economy range
- Format Closed
- Material Stainless steel

Precise guiding accuracy

- Precise guiding accuracy

- Integrated seals

- Working temperature range -20°C to +80°C

- Material:

Housing: Steel or stainless steel

Ball raceway: Polyamide


info

- Should be used with Z-A or Z-B hardened and ground shafts
From 31,88 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -6% -30 % on request 
Part n° CAD Price (excl VAT) Stock Order
KBS-12-WW 31,88 € 2
KBS-16-WW 44,65 € 2
KBS-20-WW 52,34 € 2
KBS-25-WW 76,63 € 2
KBS-30-WW 102,22 € 1
KBS-40-WW 215,94 € 1
THE RANGE
LINKED PRODUCTS
Shaft for linear guides
Material: Hardened ground steel
Shape: Round shape
Shaft for linear guides
Material: Hardened ground stainless steel
Shape: Round shape
Shaft for linear guides
Material: Hardened ground stainless steel
Shape: Round shape

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| KBS-12-WW| KBS-16-WW| KBS-20-WW| KBS-25-WW| KBS-30-WW| KBS-40-WW
KBS
https://shop.hpceurope.com/pdf/frPDFauto/KB_WW.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABilles.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABillesFermees.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..