l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Linear guidance parts
Linear motion
Drylin® W rail
Drylin® W rail
Photographs are not contractual
Photographs are not contractual
CAD files
Drylin® W rail
-9,3%
on price list 2024
- Component Rail
-
Size 16
Product Description
- Material: Hard anodised aluminium
- Standard length : 1000mm
- Other lengths available
(up to 4000 mm)
- for slide WJUM16 and WJRM16
Product datasheet
Technical file
Video
From
95,50 €
(excl VAT)
Discount
Qty
+1
+5
+10
+15
+20
Disc.
List
-10%
-15 %
-20%
on request
Reset filters
Part n°
ly (mm2)
lz (mm4)
Wby (mm3)
Wbz (mm3)
Weight(kg/m)
L
L max
CAD
Price (excl VAT)
Stock
Order
WS16
36000
12900
1800
940
0,98
1000
4000
95,50 €
2
WS16-60
36760
26100
9900
1900
1,96
1000
4000
189,93 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Drylin® W bearing block
Component: Slide
Type: Standard
Size: 16
Drylin® W slide
Component: slide assembly
Size: 16
Drylin® W hybrid bearing block
Component: Hybrid bearings
Size: 10-16-20
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
| WS16| WS16-60
WS
https://shop.hpceurope.com/pdf/frPDFauto/WS16.pdf
https://shop.hpceurope.com/docTech/an/TechDryLinW.pdf