Asynchronous AC Motor 1.1 to 1.85kW
-11% on price list 2024
- Power (kW) 1.1 to 1.85kW - Torque up to 9.24Nm - Supply three phase
3 phase AC asynchronous motor - 3 phase AC asynchronous motor - 4 pole motor - Supply frequency 50 Hz - B14 mounting flange - Insulation class F - Ingress protection: IP55 - Bearings: ball bearings - Can rotate in both directions - Rotor: Squirrel cage Accessories - Gearbox CHM Option - Motor with B5 mounting flange