l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Power transmission
Motor-gearboxes
Motor-gearboxes
Motor-gearbox 12V and 24V DC
Photographs are not contractual
Photographs are not contractual
CAD files
Motor-gearbox 12V and 24V DC
- Nominal torque from 4 to 9 Nm
-
Type 24 V DC
Product Description
- Gearbox type: worm
- Bearings: self-lubricating bushes
- Angular backlash: N/A
- Max. axial load: N/A
- Max. radial load: N/A
- Working temperature: -40°C to +80°C
- Weight 1.7kg
- Materials:
Screws: steel
- Wheel: POM
Accessories
- Servo Amplifier FIRSTDC-1Q-60/10
- Speed controller NANODC-1Q-30/3
- Power Supplies ALIDR120-24,
ALIDR240-24
Product datasheet
Technical file
From
321,80 €
(excl VAT)
Discount
Qty
+1
+6
+10
Disc.
List
-7%
on request
Reset filters
Part n°
Ratio
Speed under load (rpm)
Nominal torque (Nm)
Nominal current (A)
CAD
Price (excl VAT)
Stock
Order
DOG319-24-45
81:1
45
9
3
324,34 €
1
DOG319-24-85
39:1
85
4
3,5
432,50 €
1
DOG319-24-30
81:1
30
9
3
321,80 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems
Potentiometer
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
| DOG319-24-45| DOG319-24-85| DOG319-24-30
DOG
https://shop.hpceurope.com/pdf/frPDFauto/DOG319.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf