Home SHOP Mechanical drive Wire rope fittingsShackles Dee shackle with eye bolt

Dee shackle with eye bolt

- Material Steel
- Type Dee

Lifting shackle

- Lifting shackle

- Marked with pin diameter and SWL.

Also carries CE mark

- Material:

Shackle: Steel Fe430B zinc treated


Info

- SWL: SAFE WORKING LOAD.

The Safe Working Load is calculated by dividing the Breaking Strength by a factor of safety of 5.

- Not sold individually
From 2,06 € (excl VAT)
Discount
Qty +1  +5 +10 +20 +30 +50 
Disc.List -5% -10 % -15% -20% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
MDR1-05   2,06 € 2
MDR1-06   2,47 € 2
MDR1-08   3,01 € 2
MDR1-10   3,79 € 2
MDR1-12   5,99 € 2
MDR1-14   7,35 € 2
MDR1-16   9,85 € 2
MDR1-18   13,62 € 2
MDR1-20   17,18 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel Dee shackle with eye bolt
Material: Stainless steel
Type: Dee
Bow shackle with eye bolt
Material: Steel
Type: Bow
Galvanised steel cable
Material: Galvanised steel
Type: 7x7 or 7x19
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MDR1-05| MDR1-06| MDR1-08| MDR1-10| MDR1-12| MDR1-14| MDR1-16| MDR1-18| MDR1-20
MDR
https://shop.hpceurope.com/pdf/frPDFauto/MDR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..