Home SHOP Gears Sprockets and chainsChain sprockets Chain sprocket - steel

Chain sprocket - steel -10,2% on price list 2023 DIN06B-1

- Pitch 9.525mm (DIN06B-1)
- Roller diameter 6.35mm
- Serie Economy range


- Pitch 3/8” (9.525mm) (DIN06B-1)

- Roller diameter 6.35mm

- Material: Steel C43

- HPC are unable to modify these parts


Options

- American pitch (ASA) on request

- The prebore dimensions are given as a

guide only and are subject to change

- Custom made versions available


Accessories

- SBR-375 and SBS-375 chains
From 2,06 € (excl VAT)
Discount
Qty +1  +6 +20 +40 
Disc.List -12% -25 % on request 
Part n° CAD Price (excl VAT) Stock Order
PCS37-10 2,19 € 2
PCS37-12 3,30 € 2
PCS37-13 3,52 € 2
PCS37-14 3,95 € 2
PCS37-15 3,98 € 2
PCS37-16 4,59 € 2
PCS37-17 5,18 € 2
PCS37-18 5,34 € 2
PCS37-20 6,14 € 2
PCS37-21 6,22 € 2
PCS37-22 7,00 € 2
PCS37-23 7,60 € 1
PCS37-24 8,08 € 2
PCS37-25 8,83 € 2
PCS37-26 8,97 € 2
PCS37-27 9,23 € 2
PCS37-28 9,41 € 1
PCS37-29 9,96 € 1
PCS37-30 10,42 € 2
PCS37-32 12,28 € 2
PCS37-33 13,10 € 1
PCS37-34 13,07 € 2
PCS37-35 13,97 € 1
PCS37-36 14,54 € 1
PCS37-38 15,13 € 1
PCS37-40 15,58 € 2
PCS37-8 2,06 € 2
PCS37-9 2,22 € 2
THE RANGE
LINKED PRODUCTS
Single chain supplied by the metre
Material: Steel
Pitch: 4 to 19.05mm (DIN 8187)
Single chain supplied by the metre
Material: Stainless steel
Pitch: 9.52 à 19.05mm (DIN 8187)
Automatic chain tensioner
Type: With steel sprocket

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PCS37-10| PCS37-12| PCS37-13| PCS37-14| PCS37-15| PCS37-16| PCS37-17| PCS37-18| PCS37-20| PCS37-21| PCS37-22| PCS37-23| PCS37-24| PCS37-25| PCS37-26| PCS37-27| PCS37-28| PCS37-29| PCS37-30| PCS37-32| PCS37-33| PCS37-34| PCS37-35| PCS37-36| PCS37-38| PCS37-40| PCS37-8| PCS37-9
PCS
https://shop.hpceurope.com/pdf/frPDFauto/PCS37.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..