Home SHOP Mechanical drive Indexing and positioningIndexing plungers Ring operated locking bolt

Ring operated locking bolt

- Type with ring
- Material Steel, hardened ground steel pin
- Use pull to unlock


- Materials:

Steel version

Body : steel (class 5.8)

Pin: hardened steel

Ring: Stainless steel 301

- Finish: Steel version

Pin: hardened, ground and blackened


Info

- Index bolts are used whenever lateral

movement needs to blocked.

Once released, another position can be set.

- The ring allows the unlocking action to be

automated; by using pneumatic cylinder

for example or some other remote control

mechanism.
From 11,24 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
DIA10-5 11,24 € 2
DIA12-6 12,50 € 2
DIA16-8 16,71 € 2
DIA20-10 23,70 € 2
DIA8-4 11,83 € 2
THE RANGE
LINKED PRODUCTS
Locking bolt support bracket
Attachment: Mounting holes parallel to locating bolt

Locking bolt support bracket
Attachment: Mounting holes at 90° to locating bolt

Indexing plunger mini
Type: miniature
Type: Without locking
For: thin walls
Indexing plunger mini
Type: miniature
Type: With locking
For: thin walls

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DIA10-5| DIA12-6| DIA16-8| DIA20-10| DIA8-4
DIA
https://shop.hpceurope.com/pdf/frPDFauto/DIA.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..