Hook fastening - Material: White zinc steel Assembly - GE5-ZB and GE5-SS are used with AC121-ZB and AC121-SS hooks, dimension X=77.5mm to withstand a tension up to 350N - GE18-ZB and GE18-SS are used with AC118-ZB and AC118-SS hooks, dimension X=31.1mm to withstand a tension up to 150N - Dimension X taken on the first hole of the hook. Advantages - Very flexible Info - Not sold individually, please contact us for details Accessories - Hooks AC121, AC118
From 2,11 € (excl VAT)
Discount
Qty
+1
+51
+101
+250
+400
+500
Disc.
List
-10%
-15 %
-20%
-25%
on request
The prices shown do not include VAT and are for 1-off quantities.