Home SHOP Mechanical drive Housing accessoriesToggle latches and accessories Toggle latches

Toggle latches

- Serie Miniature
- Material Stainless steel

Hook fastening

- Material: stainless steel 303


Assembly

- GE5-ZB and GE5-SS are used with AC121-ZB and AC121-SS hooks, dimension X=77.5mm to withstand a tension up to 350N

- GE18-ZB and GE18-SS are used with AC118-ZB and AC118-SS hooks, dimension X=31.1mm to withstand a tension up to 150N

- Dimension X taken on the first hole of the hook.


Advantages

- Very flexible


Info

- Not sold individually, please contact us for details


Accessories

- Hooks AC121, AC118
From 3,41 € (excl VAT)
Discount
Qty +1  +51 +101 +250 +400 +500 
Disc.List -10% -15 % -20% -25% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
GE18-SS 3,41 € 2
THE RANGE
LINKED PRODUCTS
Spring loaded toggle latch
Serie: Standard (GP75)
Material: Stainless steel
Sprung toggle latch with connecting link
Serie: Standard
Material: Stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GE18-SS
GE
https://shop.hpceurope.com/pdf/frPDFauto/GE.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..