Home SHOP Linear guidance parts Hinge and ball jointsRod ends Male rod ends DIN ISO12240-4

Male rod ends DIN ISO12240-4 DIN 12 240-4

- Material Stainless steel / bronze - Economy range
- Thread right hand
- Type Male


- Male threaded rod end conforming to

DIN ISO 12240-4 K series

- Materials:

Sphere: Stainless steel 420, ground and

polished

Insert: self lubricating bronze

Housing: Stainless steel 304


Advantages

- Self-lubricating

- No maintenance

- Bearing surface resistant to wear

- Low friction


Uses

- Oscillating movements
From 78,70 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
CMM.00.06/RH/SS 78,70 € 2
CMM.00.08/RH/SS 97,50 € 2
CMM.00.10/RH/SS 120,31 € 2
CMM.00.12/RH/SS 141,54 € 2
CMM.00.16/RH/SS 262,70 € 2
CMM.00.20/RH/SS 297,72 € 1
THE RANGE
LINKED PRODUCTS
Male rod ends
Material: Stainless steel / PTFE
Thread: right hand
Type: Male

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CMM.00.06/RH/SS| CMM.00.08/RH/SS| CMM.00.10/RH/SS| CMM.00.12/RH/SS| CMM.00.16/RH/SS| CMM.00.20/RH/SS
CMM
https://shop.hpceurope.com/pdf/frPDFauto/CMM_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..