l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Shock absorbers
Vibration dampers
Diabolo shaped elasto mount
Photographs are not contractual
Photographs are not contractual
CAD files
Diabolo shaped elasto mount
- Material Steel
-
Shape Diabolo
-
Mounting 2 sides male/male
Product Description
- Radial elasticity greater than axial elasticity
- Cylinder worked under compression or shearing
- Materials:
core: Steel plates
cylinder: Rubber
- Hardness: NK 55-60 shore A
- Working temp: -40°C to +70°C
Uses
- Dampens sound and vibrations
Product datasheet
From
2,25 €
(excl VAT)
Discount
Qty
+1
+6
+20
+40
+100
+200
Disc.
List
-10%
-20 %
-30%
-40%
on request
Reset filters
Part n°
ØG
ØD
H
L
CAD
Price (excl VAT)
Stock
Order
AT-ZY10-40-28
M10
40
28
20
9,98 €
1
AT-ZY10-46-25
M10
46
25
20
14,52 €
1
AT-ZY10-50-30
M10
50
30
33
16,61 €
1
AT-ZY12-75-40
M12
75
40
37
24,98 €
1
AT-ZY16-100-55
M16
100
55
45
82,83 €
1
AT-ZY4-10-10
M4
10
10
10
2,25 €
2
AT-ZY6-20-15
M6
20
15
18
4,57 €
2
AT-ZY6-20-30
M6
20
30
12
4,57 €
2
AT-ZY6-25-20
M6
25
20
12
4,91 €
1
AT-ZY8-30-20
M8
30
20
20
6,72 €
2
AT-ZY8-40-30
M8
40
30
20
9,00 €
1
AT-ZY8-40-48
M8
40
48
23
13,57 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Stainless steel diabolo shaped elasto mount
Material: Stainless steel
Shape: Diabolo
Mounting: 2 sides male/male
Cylindrical elasto mount
Material: Steel
Shape: Cylindrical
Mounting: 2 sides male/male
Cylindrical elasto mount
Material: Steel
Shape: Cylindrical
Mounting: 2 sides male/female
Stainless steel cylindrical elasto mount
Material: Stainless steel
Shape: Cylindrical
Mounting: 2 sides male/female
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
| AT-ZY10-40-28| AT-ZY10-46-25| AT-ZY10-50-30| AT-ZY12-75-40| AT-ZY16-100-55| AT-ZY4-10-10| AT-ZY6-20-15| AT-ZY6-20-30| AT-ZY6-25-20| AT-ZY8-30-20| AT-ZY8-40-30| AT-ZY8-40-48
AT
https://shop.hpceurope.com/pdf/frPDFauto/ATZY.pdf