Screw block

- Use Panel addition and fastening


- For the addition of panels with a wall

thickness of 2-6 mm

- Can be used with all solid panels (not mesh grills)

- Allow 2mm for assembly (reduce panel size to leave 1mm on each side)

- Material: grey polyamide


Assembly

- Mount the block in the profile slot at the required position

- Offer the pre-drilled panels into the aperture

- Secure the panels using suitable M6 screws

- Note: Hole distance, 7.5-16mm from edge
From 4,38 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-BV 4,38 € 2
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-BV
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_BV.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..