Home SHOP Conveyors and housing Modular structuresDoor blocking Doorstop for aluminium profile

Doorstop for aluminium profile

- Use Swing door stop


- Clip-on stop

- Holds door closed when used with snap-bolt F-BP6D.

- Fixing kit supplied

- Materials:

Stop: grey PA6 polyamide

Screw: electroplated steel


Advantages

- Can also be used to support RLX5 rollers


Assembly

- Can be mounted on all PRF profiles using

the fixing kit supplied

- Requires PRF-BP-D snap bolt
From 2,21 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-BP 7,11 € 2
PRF-BP-D 2,21 € 2
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard
Free roller
Material: Steel

Free running conveyor roller
Material: PVC

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-BP| PRF-BP-D
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_BP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..