Home SHOP Conveyors and housing Modular structuresFasteners Fastener for aluminium profile

Fastener for aluminium profile

- Type Angular joint


- Creates an angular joint between the end of a profile and the side of a second.

- Fixing kit supplied

- Material: electroplated steel


Assembly

- Drill a Ø10.2mm in the centre of the side

of the horizontal profile

- Drill a Ø8.2 mm at a distance A (see

table) from the end of the angled profile

- Insert the angled fastener in the

Ø10.2mm hole

- Position the PRF-ECL-M8 nut in the slot

at Ø8.2 hole

- Tighten the joint by means of the M8

grubscrew
From 18,23 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-FIX-ANG 18,23 € 1
THE RANGE
LINKED PRODUCTS
Nut for aluminium profile
Material: Steel square nut with tab

Standard stainless steel profile
Section: 45 x 45 mm
Shape: standard
Universal fastener for aluminium profile
Type: Universal

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-FIX-ANG
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_FIX_ANG.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..