Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Synchronous AC Motor and- gearbox

Synchronous AC Motor and- gearbox

- Nominal Torque (Nm) from 1.3 to 6Nm
- Loaded speed (rpm) de 0.5 à 31
- Supply voltage 230V


- 230 V AC Single phase

- Rotor: permanent magnet

- Magnet: ferrite

- Type of gearbox: spur gear

- Bearings: self-lubricating bushes

- Max. axial load: 30N

- Axial backlash: 0.3mm

- Max. radial load: 60N at 10mm from

the surface

- Press fit force: 30N

- Working temp. from 0°C to +40°C

- Weight: 830g


Assembly

- Capacitor supplied

- Refer to Diagram N° 2 on technical

information
From 309,08 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
LINK6443A/0012 309,08 € 1
LINK6443A/0037 325,38 € 1
LINK6443A/0050 325,38 € 1
LINK6443A/0093 356,13 € 1
LINK6443A/0187 356,13 € 1
LINK6443A/0375 376,83 € 1
LINK6443A/0750 391,32 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| LINK6443A/0012| LINK6443A/0037| LINK6443A/0050| LINK6443A/0093| LINK6443A/0187| LINK6443A/0375| LINK6443A/0750
LINK
https://shop.hpceurope.com/pdf/frPDFauto/LINK64.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurAC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..