Home SHOP Gears Sprockets and chainsChain idler sprockets Idler chain sprocket

Idler chain sprocket

- Use For standard applications
- Type Single
- Material Bichromate steel


- Chain sprocket for use with the BTE universal tension arm

- With ball bearings

- Greased for life

- Material: nut, screw, and sprocket in ichromate steel

- Max speed: 70 rpm

- t°of use: -30°C to + 80°C


Accessories

- BTE tension arm
From 17,16 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PTR-05B1 24,62 € 1
PTR-04B1 27,01 € 2
PTR-06B1 17,16 € 2
PTR-08B1 18,95 € 2
PTR-10B1 24,60 € 2
PTR-12B1 28,27 € 2
THE RANGE
LINKED PRODUCTS
Universal tension arm
Type: For standard applications
Matière: Steel
Working temperature: -42°C to +80°C
Rigid manual tensioner
Type: Adjustable
Material: Galvanised steel or stainless steel
Info: For use with belts
Automatic chain tensioner
Type: With 180° guide

Roll-Ring® chain tensioner
Type: Roll-Ring® Self-adjusting
Material: polymer
Info: Self lubricating

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTR-05B1| PTR-04B1| PTR-06B1| PTR-08B1| PTR-10B1| PTR-12B1
PTR
https://shop.hpceurope.com/pdf/frPDFauto/PTR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..