Home SHOP Power transmission Couplings for servo-systemsMiniature couplings Bellows coupling Gerwah®

Bellows coupling Gerwah®

- Torque from 0.4 to 10Nm
- Type Miniature - with set screw

- Backlash and maintenance free

- Materials:

Hub: anodised aluminium

Bellows: stainless steel

- Angular misalignment from 1.2º to 2º depending on the length

- High torsional rigidity

- Low moment of inertia

- Shaft/bore link without backlash

- Max speed: 15,000 rpm

- Recommended assembly tolerances H7/g6

- Working temperature -30°C to +100°C

- Please specify bore size on order (between min and max Ø)


Options

- Keyway according to DIN6885 on request (tolerance JS9)

- Orientation of the keyways at 180° to each other

- Stainless steel version on request


Info

- The DK series is no longer available and has been replaced by the DKN range
Part n° CAD Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Flexible Bellows coupling
Material: Aluminium and Bronze - with clamping jaw

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
https://shop.hpceurope.com/pdf/frPDFauto/DKN.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..