Home SHOP Conveyors and housing Housing accessoriesPull handles Pull handle - Multi-sector

Pull handle - Multi-sector

- Fixation Tapped recessed insert
- Colour Black


- For fitting to both sides of door/ panel PO handle used with PO-M handle (see application example)

- Colour matt-black

- Materials:

Handle: glass reinforced technopolymer

Insert: brass (PO-M only)

- PO handle: smooth bore hole accepts

round headed screw

- PO-M: M6/M8 threaded insert
From 6,25 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
PO117-M6 6,57 € 2
PO117-M8 6,57 € 2
PO132-M6 7,34 € 2
PO132-M8 7,34 € 2
PO179-M8 10,63 € 2
PO93-M6 6,25 € 2
THE RANGE
LINKED PRODUCTS
Socket headed screw
Material: Steel class 12.19

Pull handle
Material: Aluminium

Pull handle
Material: Thermoplastic

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PO117-M6| PO117-M8| PO132-M6| PO132-M8| PO179-M8| PO93-M6
PO
https://shop.hpceurope.com/pdf/frPDFauto/PO.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..