l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Housing accessories
Pull handles
Pull handle - Multi-sector
Photographs are not contractual
Photographs are not contractual
CAD files
Pull handle - Multi-sector
- Fixation Smooth hole
-
Colour Black
Product Description
- For fitting to both sides of door/ panel PO handle used with PO-M handle (see application example)
- Colour matt-black
- Materials:
Handle: glass reinforced technopolymer
Insert: brass (PO-M only)
- PO handle: smooth bore hole accepts
round headed screw
- PO-M: M6/M8 threaded insert
Product datasheet
From
4,08 €
(excl VAT)
Discount
Qty
+1
+6
+20
+50
+100
+250
Disc.
List
-5%
-10 %
-15%
-20%
on request
Reset filters
Part n°
B
E x F
C
ØD (ød)
A
G
H
CAD
Price (excl VAT)
Stock
Order
PO117-6
117
26 x 41
34
10,5 (6,5)
139
6
9
4,45 €
2
PO117-8
117
26 x 41
34
13,0 (8,5)
139
6
9
4,45 €
2
PO132-6
132
27 x 45
37
10,5 (6,5)
156
9
7
6,06 €
2
PO132-8
132
27 x 45
37
13,0 (8,5)
156
7
9
6,06 €
2
PO179-8
179
28 x 50
42
13,0 (8,5)
204
8
9
8,91 €
2
PO93-6
93,5
21 x 36
30
10,5 (6,5)
112
6
7
4,08 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Socket headed screw
Material: Steel class 12.19
Pull handle
Material: Thermoplastic
Recessed handle
Type: clip-in
Material: Thermoplastic
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
| PO117-6| PO117-8| PO132-6| PO132-8| PO179-8| PO93-6
PO
https://shop.hpceurope.com/pdf/frPDFauto/PO.pdf