Home SHOP Conveyors and housing BrushesBrushes Brush strip per meter PA6 fibres Ø0.3 to Ø0.5

Brush strip per meter PA6 fibres Ø0.3 to Ø0.5

- Fibres material Black polyamide 6 - medium size
- Length 5m

Brush strip to cut to desired length

Uses

- Sealing

- Cable entries

- Guiding parts



Materials

- Fibres: Polyamide PA6. Standard

material for brushes used for cleaning,

transporting, guiding or sealing moving

pieces.

Working temperature: -20 to 100°C

- Support: Thermoplastic rubber.

Good UV and ozone resistance.

Practically unaffected by most

chemicals.

Working temperature: -40 to +125°C


Info

- Sold in 5 metre lengths.

- Maximum length of a single brush is 25 metres.

- Special scissors for cutting to length FBL-TOOL
From 154,99 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
FBL4004-K13 154,99 € 1
FBL4004-K18 203,50 € 2
FBL4005-K15 203,50 € 2
FBL-TOOL 203,19 € 1
THE RANGE
LINKED PRODUCTS
Sealing brush strip
Type: 1m length
Type: 90° rigid support
Sealing brush strip
Type: 3m length

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| FBL4004-K13| FBL4004-K18| FBL4005-K15| FBL-TOOL
FBL
https://shop.hpceurope.com/pdf/frPDFauto/FBL4004_K7.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..