Home SHOP Gears Spur gearsSpur gears Plastic spur gear

Plastic spur gear

- Material Machined plastic (delrin)
- Module 5.00


- Machined parts

- Precision class 9

- Pressure angle 20°

- Working temp. -50°C to +80°C


Option

- Different number of teeth: a datasheet is available in PDF on www.hpceurope.com
From 136,59 € (excl VAT)
Discount
Qty +1  +4 +20 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
ZHG5-18 136,59 € 1
ZHG5-20 151,28 € 1
ZHG5-23 167,96 € 1
ZHG5-25 186,65 € 1
ZHG5-30 282,93 € 1
ZHG5-35 357,11 € 1
ZHG5-38 On request 1
ZHG5-40 On request 1
ZHG5-42 On request 1
ZHG5-45 On request 1
ZHG5-50 On request 1
ZHG5-52 On request 1
ZHG5-55 On request 1
THE RANGE
LINKED PRODUCTS
Steel spur gear
Material: Steel 20NCD2
Module: 5.00
Eco range Spur gear
Material: Steel C45
Module: 5.00
Serie: Economy range
Metric section rack
Material: Steel
Length: from 887 to 2010mm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| ZHG5-18| ZHG5-20| ZHG5-23| ZHG5-25| ZHG5-30| ZHG5-35| ZHG5-38| ZHG5-40| ZHG5-42| ZHG5-45| ZHG5-50| ZHG5-52| ZHG5-55
ZHG
https://shop.hpceurope.com/pdf/frPDFauto/ZHG5.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..