Home SHOP Gears Bevel gearsBevel gears Moulded plastic bevel gear (nylon)

Moulded plastic bevel gear (nylon)

- Ratio 1:1
- Module 1.50
- Serie Economy range


- Module 1 to 3.5

- Moulded parts

- Material: Nylon 6 reinforced with 30% glass fibre

- Rough pilot bore after moulding


Options

- We are unable to modify these parts


Info

- The 2 bevels should form a matching pair

- Moulded pre-bore must be machined to suit the application

- *Pilot bore dimension given as a guide only
From 6,16 € (excl VAT)
Discount
Qty +1  +10 +20 +50 +100 
Disc.List -10% -15 % -25% on request 
Part n° CAD Price (excl VAT) Stock Order
MEB1.5-16 6,16 € 2
MEB1.5-20 6,85 € 2
MEB1.5-30 10,17 € 2
THE RANGE
LINKED PRODUCTS
Steel bevel gear
Ratio: 1:1
Module: 1.50
Stainless steel bevel gear
Ratio: 1:1
Module: 1.50
Material: Stainless steel (304L)

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MEB1.5-16| MEB1.5-20| MEB1.5-30
MEB
https://shop.hpceurope.com/pdf/frPDFauto/MEB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..