l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
505000000
505000000
Home
SHOP
Mechanical drive
Housing accessories
Carrying handle
Carrying handle
Photographs are not contractual
Photographs are not contractual
CAD files
Carrying handle
- Type back-plated
Product Description
Handle PO301-ZB:
- Reduced height saves space
- Ring is secured to plate
- Two part riveted plate, 1.5mm
- 5 fixing holes Ø5.5mm
- Ring: Formed steel wire 8mm
- Plate secured using 4 x light alloy rivets Ø3mm
Product datasheet
From
9,39 €
(excl VAT)
Discount
Qty
+1
+6
+20
+50
+100
+250
+400
Disc.
List
-5%
-10 %
-15%
-20%
-25%
on request
Reset filters
Part n°
Finish
Fixing
Max. load on handle (Kgf)
Weight (kg)
CAD
Price (excl VAT)
Stock
Order
PO301-ZB
Zingage bichromaté
Avec trou
60
0,023
9,39 €
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
| PO301-ZB
PO
https://shop.hpceurope.com/pdf/frPDFauto/PX_PO.pdf