l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Gears
Pulleys, belts (positioning)
Timing pulleys
T type timing pulley
Photographs are not contractual
Photographs are not contractual
CAD files
T type timing pulley
- Pitch Economy range - T10 moulded plastic (nylon)
-
Belt width 16mm
-
Type T
Product Description
- Pitch 10mm (T10)
- Material: Moulded PA6 nylon reinforced with
30% glass fibre
- HPC are unable to modify these parts
Product datasheet
From
14,21 €
(excl VAT)
Discount
Qty
+1
+6
+20
+40
+60
+100
Disc.
List
-12%
-25 %
-33%
-37%
on request
Reset filters
Part n°
Z Teeth
ØD (mm)
Flange Nb
ØE (mm)
ØM (mm)
ØA Pilot Bore**
CAD
Price (excl VAT)
Stock
Order
18T10-21-N2F
18
55,45
2
60
40
13
14,21 €
2
20T10-21-N2F
20
61,80
2
67
40
12
18,24 €
2
30T10-21-N1F
30
93,65
1
99
50
14
19,75 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
T type timing belt
Pitch: T10 Steel cored polyurethane
Belt width: 16mm
Type: T
T type tooth bar stock
Pitch: T10
Material: Aluminium
Type: T
T type timing belt per metre
Pitch: T10 Steel cored polyurethane
Belt width: 16mm
Type: T
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
| 18T10-21-N2F| 20T10-21-N2F| 30T10-21-N1F
https://shop.hpceurope.com/pdf/frPDFauto/T10_21N1F.pdf