Home SHOP Linear guidance parts Linear motionLinear slides Drylin® T linear slide

Drylin® T linear slide -23,8% on price list 2024

- Element up to 7000 N
- Linear slide rule Polymeric bushes

Linear slide unit with sliding insert

- Linear slide with sliding insert

- High static load capacity regardless of load

position

- Max. speed: 10m/s

- Working temp.: -40°C to +90°C

- Materials:

Rail: anodised aluminium AlMgSi0.5

Slide: colourless anodised aluminium AlMgSi0.5

Sliding parts: iglidur® J

Cover: plastic

(All steel parts are galvanised)


Advantages

- Silent

- Not sensitive to dirt or humidity

- Corrosion-resistant

- Light

- Withstands shocks and vibrations

- High resistance to wear

- No maintenance required

- Adjustable backlash

- Sliding element can be changed easily
From 53,61 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
TS01-15-0500 53,61 € 1
TS01-15-1000 112,67 € 2
TS01-20-0500 54,87 € 2
TS01-20-1000 109,70 € 1
TS01-25-0500 65,30 € 1
TS01-25-1000 130,63 € 2
TS01-30-0500 79,61 € 1
TS01-30-1000 159,22 € 1
THE RANGE
LINKED PRODUCTS
Manual locking clamp
Type: Manual locking clamp T
For Drylin TS-01-15 to TS-01-30 rails

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| TS01-15-0500| TS01-15-1000| TS01-20-0500| TS01-20-1000| TS01-25-0500| TS01-25-1000| TS01-30-0500| TS01-30-1000
TS
https://shop.hpceurope.com/pdf/frPDFauto/TS01_TW01.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..