Home SHOP Mechanical drive Conveyor partsMechanical digital position indicators Mechanical digital position indicator

Mechanical digital position indicator

- Display 5 numbers
- Max shaft size 20H7

5 digit display

- 5 digit display (99999) with red digits for tenths/hundredths

- Shaft driven position indicator

- Displays linear or angular movement by use of mechanism driven by a rotating shaft

- Nonflammable polycarbonate case

Protection IP64

Max. temperature 80°C

- Colour: orange

- Height of digits: 6mm.

- Standard bore for shaft 20H7, smaller bores will require use of reducing sleeve.


Options

- Version with stainless steel parts available


Assembly

- Insert the indicator on to the shaft ensuring that the torque pin is inserted into the 6mm hole that should have been drilled previously.

Reset the display to zero and secure

the fixing screw.

From 70,48 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
OP6-A100-DX 70,48 € 2
OP6-A100-SX 70,48 € 1
OP6-A10-DX 70,48 € 2
OP6-A10-SX 70,48 € 2
OP6-A20-DX 70,48 € 2
OP6-A20-SX 70,48 € 1
OP6-A40-DX 70,48 € 2
OP6-A40-SX 70,48 € 2
OP6-A50-DX 70,48 € 2
OP6-A50-SX 70,48 € 2
OP6-B100-DX 70,48 € 1
OP6-B100-SX 70,48 € 1
OP6-B10-DX 70,48 € 2
OP6-B10-SX 70,48 € 1
OP6-B20-DX 70,48 € 2
OP6-B20-SX 70,48 € 1
OP6-B40-DX 70,48 € 2
OP6-B40-SX 70,48 € 1
OP6-B50-DX 70,48 € 2
OP6-B50-SX 70,48 € 1
THE RANGE
LINKED PRODUCTS
Reducing sleeve for OP indicators
Description: Reduction socket
For counter: OP6 and OP7
Numerical counter accessories
Description: Locking clamp

Steel leadscrew
Material: Medium carbon steel - 1 thread

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| OP6-A100-DX| OP6-A100-SX| OP6-A10-DX| OP6-A10-SX| OP6-A20-DX| OP6-A20-SX| OP6-A40-DX| OP6-A40-SX| OP6-A50-DX| OP6-A50-SX| OP6-B100-DX| OP6-B100-SX| OP6-B10-DX| OP6-B10-SX| OP6-B20-DX| OP6-B20-SX| OP6-B40-DX| OP6-B40-SX| OP6-B50-DX| OP6-B50-SX
OP
https://shop.hpceurope.com/pdf/frPDFauto/OP6.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..