Home SHOP Power transmission Worm and wheel gearboxesWorm and wheel gearboxes Worm and wheel gear reducer

Worm and wheel gear reducer

- Output torque up to 118 Nm
- Input shaft
- Type P


- Ratios from 5:1 to 120:1

- Output backlash < or = 0°30’

- Max. input speed: 3000 rpm

- Materials:

Casing: anodised aluminium

Input: high carbon steel

Output: Bronze

Cap: stainless steel

- Weight: 4,10 kg


Options

- Can be modified to your specifications


Accessories

- Output shafts P-X and P-DX
From 1 169,39 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
P60-10 1 169,39 € 2
P60-12 1 169,39 € 1
P60-120 1 169,39 € 2
P60-15 1 169,39 € 1
P60-20 1 169,39 € 2
P60-30 1 169,39 € 2
P60-60 1 169,39 € 1
THE RANGE
LINKED PRODUCTS
Optional output shaft stainless steel
Type: P gearboxes single sided output shaft

Optional output shaft stainless steel
Type: P gearboxes double sided output shaft

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| P60-10| P60-12| P60-120| P60-15| P60-20| P60-30| P60-60
https://shop.hpceurope.com/pdf/frPDFauto/P60.pdf
https://shop.hpceurope.com/docTech/an/TechP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..