l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
250400000
250400000
Home
SHOP
Power transmission
Worm and wheel gearboxes
Worm and wheel gearboxes
Worm and wheel gear reducer
Photographs are not contractual
Photographs are not contractual
CAD files
Worm and wheel gear reducer
- Output torque up to 8.80 Nm
-
Input shaft
-
Type P
Product Description
- Ratios from 5:1 to 120:1
- Output backlash < or = 0°30’
- Max. input speed: 3000 rpm
- Materials:
Casing: anodised aluminium
Input: high carbon steel
Output: Bronze
Cap: stainless steel
- Weight: 0,48 kg
Options
- Can be modified to your specifications
Accessories
- Output shafts P-X and P-DX
Product datasheet
Technical file
From
482,63 €
(excl VAT)
Discount
Qty
+1
+2
+4
+6
Disc.
List
-10%
-15 %
on request
Reset filters
Part n°
Ratio
HA
No of starts
Max. input speed (rpm)
Max. output speed (rpm)
Efficiency at 1000rpm
Irreversible
CAD
Price (excl VAT)
Stock
Order
P30-10
10:1
24°13'
6
3000
500,00
90%
NON
482,63 €
1
P30-12
12:1
20°33'
5
3000
416,00
88%
NON
482,63 €
1
P30-120
120:1
1°54'
1
3000
41,66
40%
OUI
482,63 €
1
P30-15
15:1
16°42'
4
3000
333,00
86%
NON
482,63 €
1
P30-20
20:1
12°40'
3
3000
250,00
84%
NON
482,63 €
1
P30-30
30:1
8°32'
2
3000
166,00
78%
NON
482,63 €
2
P30-60
60:1
4°15'
1
3000
83,00
70%
OUI
482,63 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Optional output shaft stainless steel
Type: P gearboxes single sided output shaft
Optional output shaft stainless steel
Type: P gearboxes double sided output shaft
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
| P30-10| P30-12| P30-120| P30-15| P30-20| P30-30| P30-60
https://shop.hpceurope.com/pdf/frPDFauto/P30.pdf
https://shop.hpceurope.com/docTech/an/TechP.pdf