Home SHOP Mechanical drive ScrewsShoulder screws Shoulder screw ISO7379

Shoulder screw ISO7379 ISO 7379

- Material Hardened Steel class 12.9

ISO 7379

- Shoulder screws, quality class 12.9

- For centering as well as holding

- Material: Hardened steel 33-38 HRc

(oil-hardened)

- Traction resistance 1220N/mm2

- Shear strength 624N/mm2

- Minimum elongation: 8%

- Working temperature: -50°C to +300°C

- Not sold individually, please contact us

for details
From 3,49 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 +100 +300 
Disc.List -10% -15 % -20% -30% -55% on request 
Part n° CAD Price (excl VAT) Stock Order
HSS10-100 20,28 € 2
HSS10-16 7,33 € 2
HSS10-20 7,00 € 2
HSS10-25 7,99 € 2
HSS10-30 8,11 € 2
HSS10-40 7,95 € 2
HSS10-50 8,80 € 2
HSS10-60 10,84 € 2
HSS10-70 11,52 € 2
HSS10-80 14,86 € 1
HSS10-90 17,08 € 1
HSS12-120 38,76 € 1
HSS12-30 13,89 € 2
HSS12-40 15,02 € 2
HSS12-50 15,63 € 2
HSS12-60 18,62 € 2
HSS12-70 19,33 € 2
HSS12-80 20,55 € 2
HSS12-90 22,90 € 1
HSS5-10 3,49 € 2
HSS5-12 3,49 € 2
HSS5-16 3,64 € 2
HSS5-20 3,64 € 2
HSS5-25 3,71 € 2
HSS5-30 3,71 € 2
HSS5-40 3,76 € 2
HSS6-12 3,81 € 2
HSS6-16 3,92 € 2
HSS6-20 4,08 € 2
HSS6-25 4,08 € 2
HSS6-30 4,27 € 2
HSS6-40 4,42 € 2
HSS6-50 4,52 € 2
HSS8-16 4,64 € 2
HSS8-20 4,64 € 2
HSS8-25 4,80 € 2
HSS8-30 5,87 € 2
HSS8-40 6,23 € 2
HSS8-50 6,30 € 2
HSS8-60 6,30 € 2
HSS8-70 6,91 € 2
HSS8-80 7,74 € 2
THE RANGE
LINKED PRODUCTS
Shoulder screw stainless steel 303
Material: Stainless steel 303

Shoulder screw stainless steel 416
Material: Pre-treated 416 stainless steel

Plain washer
Material: Steel

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| HSS10-100| HSS10-16| HSS10-20| HSS10-25| HSS10-30| HSS10-40| HSS10-50| HSS10-60| HSS10-70| HSS10-80| HSS10-90| HSS12-120| HSS12-30| HSS12-40| HSS12-50| HSS12-60| HSS12-70| HSS12-80| HSS12-90| HSS5-10| HSS5-12| HSS5-16| HSS5-20| HSS5-25| HSS5-30| HSS5-40| HSS6-12| HSS6-16| HSS6-20| HSS6-25| HSS6-30| HSS6-40| HSS6-50| HSS8-16| HSS8-20| HSS8-25| HSS8-30| HSS8-40| HSS8-50| HSS8-60| HSS8-70| HSS8-80
HSS
https://shop.hpceurope.com/pdf/frPDFauto/HSS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..