Home SHOP Linear guidance parts Linear motionLinear bearings Closed polymer Drylin® R bearing

Closed polymer Drylin® R bearing

- Serie Drylin® R
- Format Closed
- Material Polymer / Alu

Closed bearing with polymer slide surface

- Closed bearing with polymer slide surface

- Max. speed

Dry working 8m/s

With lubrication >10 m/s

- Working temperature from -60°C to +100°C

(wear increases if temperature >80°C)

- Max. load 35 N/mm2

- Recommended load 5N/mm2 (linear)

- Material:

Housing: Aluminium

Bearing: DryLin®R

.Advantages.

- Maintenance free

- Self lubricating

- 20% of weight of equivalent steel version

- Silent in operation


Accessories

- AWM aluminium shaft
From 16,99 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
RJUM01-10 18,68 € 2
RJUM01-12 22,27 € 1
RJUM01-16 24,42 € 2
RJUM01-20 30,60 € 1
RJUM01-25 39,44 € 2
RJUM01-30 50,57 € 2
RJUM01-40 82,82 € 1
RJUM01-50 121,64 € 1
RJZM01-05 16,99 € 1
RJZM01-08 17,35 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RJUM01-10| RJUM01-12| RJUM01-16| RJUM01-20| RJUM01-25| RJUM01-30| RJUM01-40| RJUM01-50| RJZM01-05| RJZM01-08
RJUM
https://shop.hpceurope.com/pdf/frPDFauto/RJUM01.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABilles.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..