Self-centering flanged locking assembly
-9,3% on price list 2023
- Type Medium/high torque - Type Standard - Type self-centring
- Inserts between the shaft and the bore - High transmissible torque - Contact pressure spread evenly - Easy to assembly and dismantle - Reduced width - Backlash free - No constraints due to keyway - Increases the resistant part of the shaft - Suitable for alternating rotational movements Options - Other diameters available (up to 100mm bore) Info - * PN: hub surface pressure - * Pw: shaft surface pressure