Home SHOP Power transmission Couplings (transmission)Flexible couplings Flexible drive shaft

Flexible drive shaft

- Material Masterflex® Steel, with PVC casing
- Utilisation intensive


- Ball bearings in the end connectors allow for a higher speed of rotation and more intensive use.

- Allows the driving and driven elements to be mounted apart

- Obstacles can be avoided, multiple bends possible

- Position of the driven element is no longer determined by the position of the driving equipment

- Output efficiency >95%

- Dampens vibration

- Woven wire flexible shaft

- Materials:

Wires: blackened XC25 steel

Sheath: PVC


Info

- Replace the “L” in the part number by the length required and add the desired end

(M: standard; N: optional)

E.g. FDS4-500MM

- Steel core lubricated with oil

- For continuous use, the shaft should be lubricated every 3 months

- Flexible shaft can be removed by unscrewing

the knurled part. Check the sealing

before re-use

- Delivered pre-bored

- The one-direction versions are no longer available
Part n° CAD Price (excl VAT) Stock Order
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
https://shop.hpceurope.com/pdf/frPDFauto/FDS.pdf
https://shop.hpceurope.com/docTech/an/TechFDS-FDSQ.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..