Male rod ends

- Material Stainless steel / PTFE
- Thread right hand
- Type Male


- Male threaded rod end

- Axial static load = 0.2 x radial static load

- Materials:

Housing: stainless steel 303

Insert: stainless steel 303

Sphere: stainless steel 420

Coating UNIFLON®

between ring and ball


Advantages

- Long life expectancy

- Low friction

- No maintenance required

- Corrosion resistant


Uses

- Oscillating movement in hostile environments (water, salt, dampness, other difficult atmospheric conditions...)
From 166,23 € (excl VAT)
Discount
Qty +1  +10 +24 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
SME10.45 198,35 € 1
SME12.45 226,21 € 1
SME14.45 376,48 € 1
SME16.45 420,13 € 1
SME18.45 690,74 € 1
SME5.45 225,98 € 1
SME6.45 186,34 € 2
SME8.45 166,23 € 2
THE RANGE
LINKED PRODUCTS
Male rod ends DIN ISO12240-4
Material: Stainless steel / bronze - Economy range
Thread: right hand
Type: Male
Male rod ends DIN ISO12240-4
Material: Steel / bronze
Thread: left hand
Type: Male

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SME10.45| SME12.45| SME14.45| SME16.45| SME18.45| SME5.45| SME6.45| SME8.45
SME
https://shop.hpceurope.com/pdf/frPDFauto/SME.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..