l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Linear guidance parts
Hinge and ball joints
Ball and socket joints
180° ball and socket joints
Photographs are not contractual
Photographs are not contractual
CAD files
180° ball and socket joints
- Material Steel
-
Type 180°
Product Description
- In line ball and socket joint similar to DIN71802
- Body conforms to DIN 71805
- Shank conforms to DIN71803
- Material: zinc plated steel
Product datasheet
From
5,35 €
(excl VAT)
Discount
Qty
+1
+6
+20
+40
+60
Disc.
List
-20%
-30 %
-50%
on request
Reset filters
Part n°
ØT
A
L1
L3
E
Axial load F (N)
ØD
CAD
Price (excl VAT)
Stock
Order
IBJ-10
M10
35
36,0
16
15,5
80
16
10,05 €
2
IBJ-14x1.5
M14 x 1,5
45
48,0
20
21,5
100
19
25,66 €
2
IBJ-5
M5
22
19,2
9
10,2
30
8
5,35 €
2
IBJ-6
M6
25
23,5
11
11,5
40
10
6,86 €
2
IBJ-8
M8
30
29,5
13
14,0
60
13
7,25 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
90°ball and socket joints DIN71802
Material: Steel
Type: 90°
Ball and socket joint
Material: Stainless steel
Type: 180°
Right angled mounting plate
Type: Right angled mounting plate for ball joint
Material: Steel
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
| IBJ-10| IBJ-14x1.5| IBJ-5| IBJ-6| IBJ-8
IBJ
https://shop.hpceurope.com/pdf/frPDFauto/IBJ.pdf