Home SHOP Linear guidance parts Rotary motionBearing units Igubal® pillow block bearing

Igubal® pillow block bearing

- Material Polymer

Self-aligning polymer bearing

- Self-aligning polymer bearing

- Two part assembly

- Temperature -40°C to +80°C

(120°C for short periods)

- Slip speed: 0.5m/s

- Material:

Ring: Polymer iglidur® W300

Housing: Polymer igumid® G

- Pressure up to 20N/mm2

.Advantages.

- 20% of the weight of steel version

- Self-lubricating

- Large admissible load


Applications

- Compensates for alignment errors

- Oscillating parts
From 8,63 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
KSTM-05 8,63 € 2
KSTM-06 8,73 € 2
KSTM-08 8,85 € 2
KSTM-10 9,83 € 2
KSTM-12 11,68 € 2
KSTM-14 16,01 € 2
KSTM-16 14,87 € 2
KSTM-18 25,16 € 1
KSTM-20 19,20 € 2
KSTM-22 34,12 € 1
KSTM-25 33,08 € 1
KSTM-30 44,73 € 2
THE RANGE
LINKED PRODUCTS
Igubal® flange bearing
Material: Polymer
Fixing numbers: 4 fixing holes

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| KSTM-05| KSTM-06| KSTM-08| KSTM-10| KSTM-12| KSTM-14| KSTM-16| KSTM-18| KSTM-20| KSTM-22| KSTM-25| KSTM-30
KSTM
https://shop.hpceurope.com/pdf/frPDFauto/KSTM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..