- Power (kW) 1.1 to 1.5kW - Torque up to 33Nm - Supply three phase
3 phase asynchronous motor ideal for use in the food industry - 3 phase asynchronous motor ideal for use in the food industry - B14 flange - 4 pole motor - Speed under no load: 1,500 rpm - Supply voltage 230/400 AC - All surfaces smooth and polished to avoid dirt retention - Enclosed housing, no ventilation - Sealed terminal box - Ingress protection IP66 - Insulation class ISO F - Material: Stainless steel Accessory - RFV Stainless steel gearbox to create a motorised gearbox Option - Motor with B5 flange